IESNA:LM-63-2002
[TEST]P957449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]75535
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8275 9038.1 9868.2 10749.8 11512.8 12152.2 12636.8 12920.4 12966.8 12827.6
12683.2 12672.9 12760.5 12951.3 13399.9 14518.7 17297.6 21468.6 25186 28042.3
30238.6 32311.2 34182.8 35940.9 37121.6 35420.2 28671.3 20056 13869 9326.8
3933.9 1247.7 592.9 257.8 82.5 0 0
8275 9053.5 9930 10780.7 11548.9 12188.3 12703.8 12987.4 13028.6 12904.9
12745.1 12739.9 12806.9 13002.9 13461.7 14338.2 16730.5 20798.4 24943.6 27903.1
30187.1 32486.5 34244.7 35966.7 37240.2 36142 29893.2 21344.9 14534.1 9672.2
4186.5 1356 690.9 304.2 108.3 0 0
8275 9043.2 9893.9 10713.7 11445.8 12054.2 12523.4 12817.3 12848.2 12739.9
12621.3 12600.7 12672.9 12868.8 13307.1 14126.8 16070.6 19736.3 23860.9 27067.8
29439.5 31934.9 34301.4 36472 38307.4 38833.3 34626.2 26944.1 18179.3 11806.7
5465.1 2155.1 1211.6 670.3 309.3 103.1 0
8275 8981.4 9770.2 10553.9 11213.8 11775.8 12224.3 12456.4 12533.7 12487.3
12399.6 12389.3 12451.2 12544 12801.8 13322.5 14209.3 16251 19736.3 23737.2
27294.7 30599.5 33971.4 37147.4 40184.1 42555.8 44159.2 44288.1 41514.3 32935.1
18509.2 6625.2 2660.4 1423 654.8 149.5 0
8275 8878.2 9574.3 10290.9 10914.8 11445.8 11868.6 12152.2 12281.1 12312
12306.8 12337.8 12425.4 12507.9 12672.9 13049.3 13709.2 14704.3 16565.5 19710.5
23819.7 28207.2 32620.6 37214.4 41003.9 44582 48093.1 52016.6 55074 52826.1
41792.7 23020.5 9058.7 4052.4 1711.7 175.3 0
8275 8821.5 9435.1 10053.8 10620.9 11141.6 11564.4 11894.4 12074.8 12203.7
12296.5 12446 12672.9 12853.3 13023.5 13291.6 13863.9 14781.6 16184 17900.9
20432.3 23747.5 27521.5 31574 35755.3 40390.3 45566.7 51645.4 60018.4 64993.7
59461.6 44695.4 24309.5 8672 2155.1 123.7 0
8275 8790.6 9393.8 10017.7 10569.3 11090.1 11538.6 11863.4 12059.4 12183.1
12312 12461.5 12678.1 12868.8 13069.9 13368.9 13925.8 14828 16240.7 18060.7
20489.1 23737.2 27423.6 31393.5 35657.3 40343.9 45633.8 52032.1 60008.1 64694.7
58652.1 43839.6 24190.9 8847.3 2129.3 139.2 0
8275 8687.5 9182.4 9723.8 10244.5 10749.8 11203.5 11585 11858.3 12069.7
12291.4 12559.5 12853.3 13100.8 13343.1 13688.6 14245.4 15106.4 16385.1 18127.7
20344.7 23056.6 26309.9 30058.2 34296.2 39065.3 44272.6 49897.6 56806.3 62085.9
54867.8 34265.3 15544.7 5289.8 1258 108.3 0
8275 8620.5 8991.7 9419.6 9883.6 10352.8 10816.8 11224.1 11595.3 11920.2
12260.4 12585.2 12894.6 13167.9 13477.2 13925.8 14570.2 15565.3 17060.5 19102.1
21803.8 25026.1 28764.1 32847.4 37003 41375.1 45865.8 50634.9 55378.2 56976.5
50624.6 33930.2 14596 4377.3 1763.3 489.8 0
8275 8501.9 8770 9079.3 9466 9888.8 10301.2 10729.2 11121 11518
11920.2 12286.2 12595.6 12925.5 13276.1 13693.7 14343.4 15384.8 16993.4 19339.3
22391.5 25912.9 29681.8 33502.2 37307.2 41127.6 45061.5 48830.4 50547.2 47273.3
37224.7 18674.2 5042.3 1912.8 1041.5 288.7 0
8275 8378.1 8512.2 8728.7 9017.5 9332 9708.3 10074.4 10471.4 10842.6
11275.7 11693.3 12105.8 12538.8 12987.4 13523.6 14260.9 15405.5 17127.5 19700.2
23077.3 27083.3 30950.1 34280.8 37162.8 39890.2 42107.2 42633.1 39952.1 32641.2
20365.3 7444.9 1495.2 458.9 159.8 56.7 0
8275 8316.3 8373 8538 8775.1 9038.1 9352.6 9677.4 10028 10404.4
10806.5 11219 11672.7 12136.7 12652.3 13271 14080.4 15271.4 16941.9 19231
22298.7 25856.2 29119.8 31151.2 32084.4 32254.5 31563.7 29377.6 25371.6 19452.7
11451 3897.8 886.8 252.6 72.2 30.9 0
8275 8233.8 8238.9 8326.6 8486.4 8682.3 8919.5 9172.1 9424.8 9661.9
9924.9 10167.2 10450.8 10724 11023 11384 11915 12750.2 14070.1 15993.2
18462.8 20968.5 22695.7 22938 21556.3 18988.7 15317.8 10754.9 6130.2 2804.7
1201.3 453.7 170.1 67 30.9 5.2 0
8275 8089.4 7981.1 7919.3 7867.7 7774.9 7615.1 7362.4 7027.3 6630.3
6176.6 5697.1 5217.6 4789.7 4459.7 4217.4 4042.1 3975.1 4320.5 5119.7
6006.5 6733.4 6692.2 5516.7 3866.8 2577.9 1783.9 1242.5 830.1 515.6
324.8 206.2 103.1 41.2 10.3 0 0
8275 7955.4 7707.9 7398.5 6955.1 6403.5 5753.8 5026.9 4253.5 3495.6
2943.9 2655.2 2593.4 2619.1 2706.8 2784.1 2846 2851.1 2784.1 2644.9
2490.2 2335.6 2170.6 1990.1 1753 1459.1 1139.4 819.8 613.5 448.6
288.7 170.1 67 25.8 10.3 0 0
8275 7836.8 7393.4 6800.5 5985.9 5093.9 4160.7 3335.8 2861.5 2701.6
2619.1 2547 2490.2 2433.5 2402.6 2382 2356.2 2299.5 2175.7 1995.3
1814.8 1634.4 1459.1 1258 1056.9 881.6 752.7 639.3 505.3 345.4
175.3 87.6 41.2 15.5 0 0 0
8275 7718.2 7094.3 6145.7 5093.9 4026.7 3186.3 2866.6 2773.8 2696.5
2619.1 2541.8 2464.5 2387.1 2273.7 2144.8 1995.3 1820 1629.2 1443.6
1268.3 1113.6 989.9 891.9 799.1 711.5 618.7 489.8 335.1 226.9
149.5 82.5 36.1 15.5 0 0 0
8275 7646 6795.3 5686.8 4439.1 3387.3 2959.4 2871.8 2789.3 2701.6
2629.4 2541.8 2449 2335.6 2191.2 2010.8 1814.8 1613.8 1402.4 1196.1
1026 917.7 840.4 768.2 690.9 613.5 525.9 417.6 330 262.9
190.8 123.7 41.2 5.2 0 0 0
8275 7542.9 6506.6 5191.9 3902.9 3139.9 2969.7 2887.2 2804.7 2717.1
2639.8 2557.3 2459.3 2325.3 2144.8 1954 1722 1490 1237.4 1056.9
938.4 866.2 809.5 747.6 680.6 598.1 495 407.3 340.3 268.1
195.9 123.7 36.1 0 0 0 0
8275 7532.6 6413.8 5001.1 3696.7 3108.9 3000.7 2913 2825.4 2742.9
2660.4 2567.6 2469.6 2325.3 2150 1917.9 1655 1392.1 1175.5 1010.5
907.4 840.4 778.5 711.5 634.2 536.2 427.9 355.7 288.7 221.7
149.5 82.5 20.6 0 0 0 0
8275 7532.6 6346.8 4898 3609 3108.9 3021.3 2933.6 2835.7 2742.9
2660.4 2572.7 2474.8 2345.9 2180.9 1954 1675.6 1397.2 1160 984.8
881.6 819.8 757.9 685.7 598.1 474.3 366.1 304.2 247.5 185.6
118.6 46.4 5.2 0 0 0 0
8275 7558.4 6377.7 4913.5 3609 3108.9 3021.3 2933.6 2840.8 2753.2
2665.5 2577.9 2485.1 2361.3 2196.4 1943.7 1665.3 1376.6 1139.4 969.3
876.5 814.6 747.6 680.6 587.8 443.4 345.4 288.7 226.9 165
103.1 36.1 0 0 0 0 0
